Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-25-H1-140-19
Part #:EL8260530.19
Catalog #:EL-HM826-25-H1-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.17 in | AD: | 6 |
| BE: | 0.38 in | L: | 6.07 in |
| C: | 8 in | AB: | 7 |
| B: | 7.17 | AG: | 7 |
| BF: | 0.41 | F: | 3.37 |
| U: | 0.75 in | AF: | 0.69 |
| AA: | 8.5 | AK: | 4.5 |
| AE2: | 0.4 | AE1: | 0.6 |
| G: | 1.69 | BD: | 6.5 |
| LM: | 7.04 | AJ: | 5.88 |
| D: | 3.25 | Center Distance (in): | 2.63 in |
| AC: | 0.73 |
Technical Specifications
| Output Shaft Orientation: | H1 | Ratio: | 25:1 |
| Output HP: | 2.076 | Output RPM: | 70 |
| Output Key: | 1/4 X 2.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP: | 2.487 |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Frame Size: | 140TC |
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Series Style: | EL-HM-H1 |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Output Diameter (in): | 1.188 in | Input Quill Diameter (in): | 0.875 in |
| Model Code: | HM826 | Bore Code: | 19 |
| Input Keyway: | 3/16 x .500 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 1869 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959024959 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

