Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-25-H1-140-20
Part #:EL8260530.20
Catalog #:EL-HM826-25-H1-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AK: | 4.5 |
| AE1: | 0.6 | BE: | 0.38 in |
| AE2: | 0.4 | D: | 3.25 |
| L: | 6.07 in | AD: | 6 |
| C: | 8 in | LM: | 7.04 |
| I: | 4.17 in | AB: | 7 |
| F: | 3.37 | BD: | 6.5 |
| AA: | 8.5 | U: | 0.75 in |
| AC: | 0.73 | AG: | 7 |
| Center Distance (in): | 2.63 in | B: | 7.17 |
| AF: | 0.69 | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Output Shaft Orientation: | H1 | Output HP: | 2.076 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Coupled | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 2.487 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Assembly: | HM-H1 | Ratio: | 25:1 |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 x .500 in | Gear Type: | Worm |
| Ratio Range: | 25:1 | Motor Frame Size: | 140TC |
| Model Code: | HM826 | Series Style: | EL-HM-H1 |
| Input Quill Diameter (in): | 0.875 in | Bore Code: | 20 |
| Center Distance (in): | 2.63 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.250 in |
| Output Style: | H1 | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1869 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959024966 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

