Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-30-H1-140-16
Part #:EL8260531.16
Catalog #:EL-HM826-30-H1-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.4 |
| LM: | 7.04 | AE1: | 0.6 |
| AF: | 0.69 | BF: | 0.41 |
| AA: | 8.5 | F: | 3.37 |
| AG: | 7 | C: | 8 in |
| I: | 4.17 in | AD: | 6 |
| BE: | 0.38 in | AB: | 7 |
| BD: | 6.5 | AC: | 0.73 |
| L: | 6.07 in | Center Distance (in): | 2.63 in |
| G: | 1.69 | B: | 7.17 |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 3.25 |
Technical Specifications
| Assembly: | HM-H1 | Ratio: | 30:1 |
| Output RPM: | 58 | Output Key: | 1/4 X 2.50 |
| Reducer Style: | Worm - Right Angle | Output HP: | 1.743 |
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP: | 2.145 | Frame Size: | 140TC |
| Product Type: | Right Angle | Output Style: | H1 |
| Service Factor: | 1 | Input Keyway: | 3/16 x .500 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Bore Code: | 16 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 2.63 |
| Model Code: | HM826 | Output Diameter (in): | 1.000 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series Style: | EL-HM-H1 | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Input Quill Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1883 in/lbs |
General Specifications
| UPC: | 662959024980 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

