Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-30-H1-140-18
Part #:EL8260531.18
Catalog #:EL-HM826-30-H1-140-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | AK: | 4.5 |
| AD: | 6 | BE: | 0.38 in |
| G: | 1.69 | D: | 3.25 |
| BD: | 6.5 | AF: | 0.69 |
| I: | 4.17 in | AB: | 7 |
| U: | 0.75 in | F: | 3.37 |
| AE1: | 0.6 | BF: | 0.41 |
| B: | 7.17 | C: | 8 in |
| L: | 6.07 in | AA: | 8.5 |
| Center Distance (in): | 2.63 in | AG: | 7 |
| AJ: | 5.88 | AE2: | 0.4 |
| AC: | 0.73 |
Technical Specifications
| Assembly: | HM-H1 | Input Style: | C-Face Coupled |
| Output HP: | 1.743 | Output Key: | 1/4 x 3.00 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Input HP: | 2.145 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 58 | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Product Type: | Right Angle | Input Quill Diameter (in): | 0.875 in |
| Bore Code: | 18 | Input Bore (C Face): | 0.875 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | H1 | Input Keyway: | 3/16 x .500 in |
| Series Style: | EL-HM-H1 | Ratio Range: | 30:1 |
| Model Code: | HM826 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959024997 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

