Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-30-H1-140-23
Part #:EL8260531.23
Catalog #:EL-HM826-30-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6 | Center Distance (in): | 2.63 in |
| AJ: | 5.88 | G: | 1.69 |
| D: | 3.25 | AG: | 7 |
| AF: | 0.69 | BF: | 0.41 |
| C: | 8 in | AB: | 7 |
| LM: | 7.04 | U: | 0.75 in |
| B: | 7.17 | F: | 3.37 |
| AK: | 4.5 | AE1: | 0.6 |
| L: | 6.07 in | AC: | 0.73 |
| I: | 4.17 in | AE2: | 0.4 |
| BE: | 0.38 in | BD: | 6.5 |
| AA: | 8.5 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HM-H1 |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Coupled |
| Output HP: | 1.743 | Ratio: | 30:1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Keyway: | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 3.00 | Output RPM: | 58 |
| Reducer: | Worm - Right Angle | Input HP: | 2.145 |
| Center Distance (in): | 2.63 | Shaft Seal Material: | Viton |
| Mounting Style: | Shaft Mount | Ratio Range: | 30:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Quill Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 x .500 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HM826 |
| Input Bore (C Face): | 0.875 | Output Style: | H1 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series Style: | EL-HM-H1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Service Factor: | 1 | Reduction: | Single |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1883 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025024 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

