Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-50-H1-140-20
Part #:EL8260533.20
Catalog #:EL-HM826-50-H1-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | BE: | 0.38 in |
| L: | 6.07 in | D: | 3.25 |
| BD: | 6.5 | I: | 4.17 in |
| LM: | 7.04 | AE2: | 0.4 |
| AD: | 6 | AC: | 0.73 |
| AF: | 0.69 | F: | 3.37 |
| B: | 7.17 | AA: | 8.5 |
| G: | 1.69 | AB: | 7 |
| C: | 8 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| U: | 0.75 in |
Technical Specifications
| Input HP: | 1.42 | Output Shaft Orientation: | H1 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Ratio: | 50:1 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Assembly: | HM-H1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Output HP: | 1.023 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 x .500 in | Series Style: | EL-HM-H1 |
| Motor Frame Size: | 140TC | Ratio Range: | 50:1 |
| Center Distance (in): | 2.63 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.250 in | Input Quill Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Model Code: | HM826 | Reduction: | Single |
| Output Torque Rating (in-lb): | 1843 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959025123 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

