Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-80-H_-140-19
Part #:EL8260535.19
Catalog #:EL-HM826-80-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HM826 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input HP: | 0.577 | Output Diameter (in): | 1.188 in |
| Ratio: | 80:1 | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Series Style: | EL-HM-H1 |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Coupled |
| Bore Code: | 19 | Output Key: | 1/4 X 2.5 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output HP: | 0.379 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1092 in/lbs |
General Specifications
| UPC: | 662959025215 | Weight: | 37.00 LB |

