Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-5-H_-180-18
Part #:EL8260537.18
Catalog #:EL-HM826-5-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Bore (C Face): | 1.125 | Output HP: | 6.276 |
| Series Style: | EL-HM-H1 | Bore Code: | 18 |
| Mounting Style: | Shaft Mount | Assembly: | HM-H1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | HM826 | Frame Size: | 180TC |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 1/4 x 3.00 | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Ratio: | 5:1 |
| Input HP: | 6.693 | Output RPM: | 350 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Output Style: | H1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 2.63 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Ratio Range: | 5:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1130 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959025307 | Weight: | 37.00 LB |

