Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-7.5-H_-180-16
Part #:EL8260538.16
Catalog #:EL-HM826-7.5-H_-180-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | H1 |
| Input RPM: | 1,750 | Model Code: | HM826 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer Style: | Worm - Right Angle |
| Input HP: | 4.956 | Output Key: | 1/4 X 2.50 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.000 in |
| Output Style: | H1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 16 | Input Style: | C-Face Coupled |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.63 |
| Assembly: | HM-H1 | Series Style: | EL-HM-H1 |
| Output RPM: | 233.3 | Frame Size: | 180TC |
| Output HP: | 4.571 | Ratio: | 7.5:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1235 in/lbs |
General Specifications
| UPC: | 662959025345 | Weight: | 37.00 LB |

