Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-7.5-H1-180-23
Part #:EL8260538.23
Catalog #:EL-HM826-7.5-H1-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 2.63 in | AE1: | 0.6 |
| AD: | 6 | LM1: | 7.86 |
| BF: | 0.53 | AB: | 7 |
| D: | 3.25 | I: | 4.17 in |
| AG: | 7 | B: | 7.17 |
| C: | 8 in | F: | 3.37 |
| AA: | 8.5 | L: | 6.07 in |
| AC: | 0.73 | AE2: | 0.4 |
| G: | 1.69 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.69 |
| U: | 0.75 in |
Technical Specifications
| Output HP: | 4.571 | Keyway: | 1/4 X 1/8 |
| Input Style: | C-Face Coupled | Assembly: | HM-H1 |
| Output Shaft Orientation: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Input HP: | 4.956 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Frame Size: | 180TC |
| Motor Frame Size: | 180TC | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Model Code: | HM826 | Output Style: | H1 |
| Shaft Seal Material: | Viton | Input Quill Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Center Distance (in): | 2.63 |
| Input Keyway: | 3/16 x .500 in | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 7.5:1 | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Output Torque Rating (in-lb): | 1235 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025383 | Weight: | 37.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

