Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-10-H_-180-18
Part #:EL8260539.18
Catalog #:EL-HM826-10-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 x 3.00 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | HM-H1 | Model Code: | HM826 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Series Style: | EL-HM-H1 |
| Gear Type: | Worm | Input Diameter (in): | 1.125 in |
| Output HP: | 4.097 | Bore Code: | 18 |
| Output Shaft Orientation: | H1 | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input HP: | 4.492 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Coupled | Output Diameter (in): | 1.125 in |
| Output Style: | H1 | Center Distance (in): | 2.63 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1475 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959025406 | Weight: | 37.00 LB |

