Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-20-H_-180-19
Part #:EL8260541.19
Catalog #:EL-HM826-20-H_-180-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 1/4 X 2.5 | Bore Code: | 19 |
| Input Diameter (in): | 1.125 in | Center Distance (in): | 2.63 |
| Ratio: | 20:1 | Input Style: | C-Face Coupled |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.188 in |
| Output Shaft Orientation: | H1 | Output Style: | H1 |
| Ratio Range: | 20:1 | Assembly: | HM-H1 |
| Model Code: | HM826 | Input RPM: | 1,750 |
| Output RPM: | 87 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 2.549 | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Shaft Seal Material: | Viton |
| Input HP: | 2.965 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025512 | Weight: | 37.00 LB |

