Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-40-H_-180-20
Part #:EL8260544.20
Catalog #:EL-HM826-40-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output RPM: | 43 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Center Distance (in): | 2.63 | Output HP: | 1.287 |
| Output Shaft Orientation: | H1 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Input Style: | C-Face Coupled |
| Assembly: | HM-H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Series Style: | EL-HM-H1 |
| Input Bore (C Face): | 1.125 | Frame Size: | 180TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP: | 1.695 |
| Model Code: | HM826 | Output Style: | H1 |
| Ratio: | 40:1 | Output Key: | 1/4 X 2.50 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1854 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025680 | Weight: | 37.00 LB |

