Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-60-H_-180-20
Part #:EL8260546.20
Catalog #:EL-HM826-60-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.835 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Model Code: | HM826 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Frame Size: | 180TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Bore (C Face): | 1.125 | Mounting Style: | Shaft Mount |
| Gear Type: | Worm | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Orientation: | H1 |
| Input HP: | 1.216 | Input Diameter (in): | 1.125 in |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Assembly: | HM-H1 | Output Style: | H1 |
| Center Distance (in): | 2.63 | Reducer Style: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Output RPM: | 29 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1805 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025789 | Weight: | 37.00 LB |

