Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-100-H_-180-18
Part #:EL8260548.18
Catalog #:EL-HM826-100-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 18 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Coupled | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Series Style: | EL-HM-H1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Output RPM: | 17 | Center Distance (in): | 2.63 |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Ratio: | 100:1 | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | HM826 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 x 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.236 |
| Input HP: | 0.386 | Motor Frame Size: | 180TC |
| Assembly: | HM-H1 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Torque Rating (in-lb): | 851 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959025864 | Weight: | 37.00 LB |

