Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-100-H_-180-20
Part #:EL8260548.20
Catalog #:EL-HM826-100-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Style: | EL-HM-H1 |
| Output Shaft Orientation: | H1 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 20 | Output HP: | 0.236 |
| Mounting Style: | Shaft Mount | Ratio: | 100:1 |
| Center Distance (in): | 2.63 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 0.386 | Output RPM: | 17 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.125 in | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Coupled | Assembly: | HM-H1 |
| Model Code: | HM826 | Frame Size: | 180TC |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| UPC: | 662959025888 | Weight: | 37.00 LB |

