Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-20-H1-56-20
Part #:EL8260553.20
Catalog #:EL-HMQ826-20-H1-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Input HP: | 2.965 |
| Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Output HP: | 2.549 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Model Code: | HMQ826 |
| Bore Code: | 20 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.250 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 20:1 | Input Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Output RPM: | 87 |
| Series Style: | EL-HMQ-H1 | Center Distance (in): | 2.63 |
| Reducer Style: | Worm - Right Angle | Output Style: | H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959026137 | Weight: | 36.00 LB |

