Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-50-H1-56-23
Part #:EL8260557.23
Catalog #:EL-HMQ826-50-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 4.5 |
| BF: | 0.41 | AG: | 7 |
| LQ: | 5.33 in | BD: | 6.5 |
| G: | 1.69 | D: | 3.25 |
| RQ: | 4.82 in | AF: | 0.69 |
| Center Distance (in): | 2.63 in | AB: | 7 |
| BE: | 0.38 in | C: | 8 in |
| F: | 3.37 | I: | 4.17 in |
| AC: | 0.73 | B: | 7.17 |
| AA: | 8.5 | AE2: | 0.4 |
| AD: | 6 | AJ: | 5.88 |
Technical Specifications
| Output HP: | 1.023 | Output RPM: | 35 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Key: | 3/8 x 3.00 |
| Input HP: | 1.42 | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Input RPM: | 1,750 |
| Model Code: | HMQ826 | Gear Type: | Worm |
| Output Style: | H1 | Center Distance (in): | 2.63 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Bore Code: | 23 | Input Quill Diameter (in): | 0.625 in |
| Series Style: | EL-HMQ-H1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Mounting Style: | Shaft Mount |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1843 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959026342 | Weight: | 36.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

