Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-100-H_-56-16
Part #:EL8260560.16
Catalog #:EL-HMQ826-100-H_-56-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Assembly: | HMQ-H1 |
| Frame Size: | 56C | Bore Code: | 16 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | H1 |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP: | 0.386 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.63 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | HMQ826 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Series Style: | EL-HMQ-H1 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output RPM: | 17 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Output HP: | 0.236 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959026465 | Weight: | 36.00 LB |

