Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-100-H_-56-19
Part #:EL8260560.19
Catalog #:EL-HMQ826-100-H_-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.625 in | Model Code: | HMQ826 |
| Output HP: | 0.236 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Style: | H1 | Shaft Seal Material: | Viton |
| Output RPM: | 17 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Bore Code: | 19 | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/4 X 2.5 |
| Input HP: | 0.386 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Torque Rating (in-lb): | 851 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959026489 | Weight: | 36.00 LB |

