Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-7.5-H_-140-20
Part #:EL8260562.20
Catalog #:EL-HMQ826-7.5-H_-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Input HP: | 4.956 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output HP: | 4.571 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ826 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | H1 | Output Key: | 1/4 X 2.50 |
| Series Style: | EL-HMQ-H1 | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Output RPM: | 233.3 |
| Center Distance (in): | 2.63 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Mounting Style: | Shaft Mount | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1235 in/lbs |
General Specifications
| UPC: | 662959026595 | Weight: | 36.00 LB |

