Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-15-H1-140-18
Part #:EL8260564.18
Catalog #:EL-HMQ826-15-H1-140-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 18 | Assembly: | HMQ-H1 |
| Output RPM: | 116 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.63 |
| No. of Gear Reductions: | Single | Input HP: | 3.614 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Shaft Mount | Output Style: | H1 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 x 3.00 |
| Reducer: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Ratio: | 15:1 | Output HP: | 3.216 |
| Model Code: | HMQ826 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959026670 | Weight: | 36.00 LB |

