Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-25-H_-140-18
Part #:EL8260566.18
Catalog #:EL-HMQ826-25-H_-140-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Orientation: | H1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.63 | Output Key: | 1/4 x 3.00 |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Model Code: | HMQ826 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output RPM: | 70 |
| Output Diameter (in): | 1.125 in | Input Style: | C-Face Quill |
| Input HP: | 2.487 | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-HMQ-H1 | Bore Code: | 18 |
| Output Style: | H1 | Assembly: | HMQ-H1 |
| Ratio Range: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output HP: | 2.076 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1869 in/lbs |
General Specifications
| UPC: | 662959026779 | Weight: | 36.00 LB |

