Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-30-H1-140-20
Part #:EL8260567.20
Catalog #:EL-HMQ826-30-H1-140-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.69 | BE: | 0.38 in |
| RQ: | 4.82 in | AK: | 4.5 |
| G: | 1.69 | I: | 4.17 in |
| LQ: | 5.33 in | D: | 3.25 |
| AB: | 7 | BD: | 6.5 |
| AJ: | 5.88 | AE1: | 0.6 |
| B: | 7.17 | AE2: | 0.4 |
| AC: | 0.73 | AD: | 6 |
| AG: | 7 | BF: | 0.41 |
| AA: | 8.5 | Center Distance (in): | 2.63 in |
| F: | 3.37 | C: | 8 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input HP: | 2.145 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Quill | Output RPM: | 58 |
| Assembly: | HMQ-H1 | Output HP: | 1.743 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Quill Diameter (in): | 0.875 in | Center Distance (in): | 2.63 |
| Model Code: | HMQ826 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 20 | Input Bore (C Face): | 0.875 |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-HMQ-H1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1883 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959026847 | Weight: | 36.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

