Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-80-H_-140-19
Part #:EL8260571.19
Catalog #:EL-HMQ826-80-H_-140-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.5 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Assembly: | HMQ-H1 | Center Distance (in): | 2.63 |
| Bore Code: | 19 | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Series Style: | EL-HMQ-H1 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Model Code: | HMQ826 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.379 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Mounting Style: | Shaft Mount | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Frame Size: | 140TC | Input HP: | 0.577 |
| Ratio Range: | 80:1 | Output Shaft Orientation: | H1 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Torque Rating (in-lb): | 1092 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959027035 | Weight: | 36.00 LB |

