Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-20-H1-180-23
Part #:EL8260577.23
Catalog #:EL-HMQ826-20-H1-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.25 |
| BE1: | 0.5 in | AE2: | 0.4 |
| I: | 4.17 in | B: | 7.17 |
| BD: | 9 | AG: | 7 |
| LQ1: | 5.33 in | Center Distance (in): | 2.63 in |
| RQ: | 4.82 in | AA: | 8.5 |
| BF: | 0.53 | C: | 8 in |
| G: | 1.69 | AB: | 7 |
| F: | 3.37 | AC: | 0.73 |
| AD: | 6 | AK: | 8.5 |
| AF: | 0.69 | AE1: | 0.6 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Input HP: | 2.965 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 87 | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Keyway: | 1/4 X 1/8 |
| Frame Size: | 180TC | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Output HP: | 2.549 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | HMQ826 |
| Gear Type: | Worm | Center Distance (in): | 2.63 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Input Quill Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Input Diameter (in): | 1.125 in |
| Mounting Style: | Shaft Mount | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Series Style: | EL-HMQ-H1 | Shaft Seal Material: | Viton |
| Output Style: | H1 | Bore Code: | 23 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| UPC: | 662959027356 | Weight: | 36.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 11.75 IN |

