Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-50-H_-180-18
Part #:EL8260581.18
Catalog #:EL-HMQ826-50-H_-180-18
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 18 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP: | 1.42 |
| Output Key: | 1/4 x 3.00 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 35 |
| Model Code: | HMQ826 | Output Style: | H1 |
| Center Distance (in): | 2.63 | Frame Size: | 180TC |
| Output HP: | 1.023 | Output Shaft Orientation: | H1 |
| Series Style: | EL-HMQ-H1 | Assembly: | HMQ-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1843 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959027523 | Weight: | 36.00 LB |

