Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ826-80-H_-180-20
Part #:EL8260583.20
Catalog #:EL-HMQ826-80-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 0.577 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 21.9 | Output HP: | 0.379 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series Style: | EL-HMQ-H1 | Output Style: | H1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Model Code: | HMQ826 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | H1 | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.250 in |
| Frame Size: | 180TC | Ratio Range: | 80:1 |
| Center Distance (in): | 2.63 | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1092 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959027646 | Weight: | 36.00 LB |

