Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM826-15-H_-210-16
Part #:EL8260588.16
Catalog #:EL-HM826-15-H_-210-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 5/16 x 5/32 |
| Output HP: | 3.216 | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | H1 | Bore Code: | 16 |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Gear Type: | Worm | Series Style: | EL-HM-H1 |
| Input Diameter (in): | 1.375 in | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 2.63 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 15:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 210TC | Input HP: | 3.614 |
| Input Style: | C-Face Coupled | Output RPM: | 116 |
| Motor Frame Size: | 210TC | Model Code: | HM826 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1737 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959027868 | Weight: | 37.00 LB |

