Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-WBMQ826-15-R-56
Part #:EL8263016.00
Catalog #:EL-WBMQ826-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | BF: | 0.41 |
| F: | 3.38 | LQ: | 5.33 in |
| BE: | 0.38 in | I: | 4.17 in |
| B: | 7.17 | N: | 5.63 |
| K: | 2.5 in | H-Tap size: | 3/8-16 in |
| RQ: | 4.82 in | C: | 8 in |
| G: | 1.69 | J: | 5 in |
| AK: | 4.5 | Center Distance (in): | 2.63 in |
| BD: | 6.5 | D: | 3.25 |
| T: | 1.25 | AJ: | 5.88 |
| TAP Depth: | 0.69 in | A: | 4.84 |
Technical Specifications
| Output RPM: | 116 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 1.62 |
| Input RPM: | 1,750 | Assembly: | WBMQ-R |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output HP: | 3.216 | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,625 | Output Shaft Orientation: | R |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Input HP: | 3.614 | Center Distance (in): | 2.63 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | WBMQ826 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Mounting Style: | Base |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | R |
| Output Style: | R | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Input Quill Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Series Style: | EL-WBMQ-R | Motor Frame Size: | 56C |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1737 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 37.00 LB |

