Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-7.5-L
Part #:EL8300002.00
Catalog #:EL-B830-7.5-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | A: | 5.25 |
| C: | 8.94 in | H-Tap size: | 1/2-13 in |
| F: | 4.13 | B: | 8.11 |
| TAP Depth: | 1 in | I: | 4.81 in |
| K: | 2.88 in | J: | 5.75 in |
| D: | 3.5 | G: | 2.06 |
| O: | 3.6 in | T: | 1.5 |
| M: | 2.31 | N: | 6.62 |
| L: | 6.56 in | U: | 0.875 in |
Technical Specifications
| Output Diameter (in): | 1.500 in | Ratio Range: | 7.5:1 |
| Input HP: | 6.879 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | B-L | Gear Type: | Worm |
| Series Code: | EL | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 1944 |
| Output Shaft Orientation: | L | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.879 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.63 in | Overhung Load: | 2,170 |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | B830 | Series Style: | EL-B-L |
| Center Distance (in): | 3.00 | Output HP: | 6.421 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Style: | L | Output Key: | 3/8 x 2.25 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1734 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959029350 | Weight: | 42.00 LB |

