Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-60-L
Part #:EL8300010.00
Catalog #:EL-B830-60-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.31 | D: | 3.5 |
| G: | 2.06 | J: | 5.75 in |
| U: | 0.875 in | C: | 8.94 in |
| F: | 4.13 | K: | 2.88 in |
| N: | 6.62 | B: | 8.11 |
| T: | 1.5 | H-Tap size: | 1/2-13 in |
| I: | 4.81 in | Center Distance (in): | 3 in |
| O: | 3.6 in | A: | 5.25 |
| L: | 6.56 in | TAP Depth: | 1 in |
Technical Specifications
| Output HP: | 1.117 | Assembly: | B-L |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | L | Input HP: | 1.637 |
| Output RPM: | 29 | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | EL-B-L | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.637 | Output Diameter (in): | 1.500 in |
| Mounting Style: | Base | Overhung Load: | 2,170 |
| Input Style: | Solid Shaft | Series Code: | EL |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Key: | 3/8 x 2.25 |
| Output Shaft Orientation: | L | Input Diameter (in): | 0.875 in |
| Model Code: | B830 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959029435 | Weight: | 42.00 LB |

