Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-30-R
Part #:EL8300019.00
Catalog #:EL-B830-30-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | O*: | 3.37 in |
| I: | 4.81 in | L: | 6.56 in |
| G: | 2.06 | D: | 3.5 |
| O: | 3.6 in | B: | 8.11 |
| N: | 6.62 | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | Center Distance (in): | 3 in |
| J: | 5.75 in | F: | 4.13 |
| C: | 8.94 in | K: | 2.88 in |
| M: | 2.31 | U: | 0.875 in |
| A: | 5.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Assembly: | B-R | Input HP: | 2.879 |
| Output Key: | 3/8 X 2.25 | Output RPM: | 58 |
| Output HP: | 2.332 | Input Style: | Solid Shaft |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load: | 2,170 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Series Style: | EL-B-R |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | R |
| Output Style: | R | Output Diameter (in): | 1.500 in |
| Input Keyway: | 3/16 X 1.63 in | Center Distance (in): | 3.00 |
| Model Code: | B830 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.879 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2519 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959029510 | Weight: | 42.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

