Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-15-D
Part #:EL8300028.00
Catalog #:EL-B830-15-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | F: | 4.13 |
| C: | 8.94 in | T: | 1.5 |
| N: | 6.62 | Center Distance (in): | 3 in |
| B: | 8.11 | D: | 3.5 |
| TAP Depth: | 1 in | K: | 2.88 in |
| H-Tap size: | 1/2-13 in | O: | 3.6 in |
| M: | 2.31 | I: | 4.81 in |
| L: | 6.56 in | O*: | 3.37 in |
| U: | 0.875 in | G: | 2.06 |
| J: | 5.75 in | O*: | 3.37 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Assembly: | B-D |
| Input HP: | 4.843 | Shaft Seal Material: | Viton |
| Series Style: | EL-B-D | Input Diameter (in): | 0.875 in |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Output Shaft Orientation: | LR | Output RPM: | 116 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2549 | Overhung Load: | 2,170 |
| Mounting Style: | Base | Ratio Range: | 15:1 |
| Output HP: | 4.311 | Input RPM: | 1,750 |
| Output Key: | 3/8 x 2.25 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.00 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 4.843 |
| Model Code: | B830 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959029602 | Weight: | 42.00 LB |

