Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-20-D
Part #:EL8300029.00
Catalog #:EL-B830-20-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | Center Distance (in): | 3 in |
| I: | 4.81 in | K: | 2.88 in |
| B: | 8.11 | U: | 0.875 in |
| A: | 5.25 | O*: | 3.37 in |
| D: | 3.5 | M: | 2.31 |
| H-Tap size: | 1/2-13 in | TAP Depth: | 1 in |
| L: | 6.56 in | O: | 3.6 in |
| J: | 5.75 in | T: | 1.5 |
| F: | 4.13 | G: | 2.06 |
| C: | 8.94 in | O*: | 3.37 |
Technical Specifications
| Assembly: | B-D | Ratio Range: | 20:1 |
| Output Key: | 3/8 x 2.25 | Output Diameter (in): | 1.500 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Mounting Style: | Base | Gear Type: | Worm |
| Model Code: | B830 | Series Code: | EL |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Style: | D | Input HP: | 3.947 |
| Overhung Load: | 2,170 | Input Diameter (in): | 0.875 in |
| Input Style: | Solid Shaft | Series Style: | EL-B-D |
| Center Distance (in): | 3.00 | Output RPM: | 87 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 3.947 |
| Output HP: | 3.407 | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959029619 | Weight: | 42.00 LB |

