Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-25-D
Part #:EL8300030.00
Catalog #:EL-B830-25-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | B: | 8.11 |
| K: | 2.88 in | H-Tap size: | 1/2-13 in |
| N: | 6.62 | TAP Depth: | 1 in |
| F: | 4.13 | C: | 8.94 in |
| T: | 1.5 | O: | 3.6 in |
| Center Distance (in): | 3 in | A: | 5.25 |
| J: | 5.75 in | G: | 2.06 |
| I: | 4.81 in | U: | 0.875 in |
| M: | 2.31 | L: | 6.56 in |
| O*: | 3.37 in | O*: | 3.37 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Series Style: | EL-B-D |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | B830 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Key: | 3/8 x 2.25 |
| Input HP: | 3.355 | Assembly: | B-D |
| Output RPM: | 70 | Series Code: | EL |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Orientation: | LR | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 25:1 | Center Distance (in): | 3.00 |
| Output Diameter (in): | 1.500 in | Output Style: | D |
| Thrust Rating - output shaft: | 2574 | Overhung Load: | 2,170 |
| Input HP @ 1750 RPM: | 3.355 | Ratio: | 25:1 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Output HP: | 2.807 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2527 in/lbs |
General Specifications
| UPC: | 662959029626 | Weight: | 42.00 LB |

