Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B830-30-D
Part #:EL8300031.00
Catalog #:EL-B830-30-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | U: | 0.875 in |
| G: | 2.06 | I: | 4.81 in |
| J: | 5.75 in | N: | 6.62 |
| Center Distance (in): | 3 in | F: | 4.13 |
| H-Tap size: | 1/2-13 in | O*: | 3.37 in |
| L: | 6.56 in | C: | 8.94 in |
| B: | 8.11 | K: | 2.88 in |
| M: | 2.31 | TAP Depth: | 1 in |
| D: | 3.5 | O: | 3.6 in |
| A: | 5.25 | O*: | 3.37 |
Technical Specifications
| Ratio: | 30:1 | Input Style: | Solid Shaft |
| Overhung Load: | 2,170 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.25 | Input HP: | 2.879 |
| Output RPM: | 58 | Output HP: | 2.332 |
| Assembly: | B-D | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Output Style: | D |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Series Style: | EL-B-D | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 2.879 | Output Diameter (in): | 1.500 in |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | B830 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2519 in/lbs |
General Specifications
| UPC: | 662959029633 | Weight: | 42.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

