Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-20-L-56
Part #:EL8300041.00
Catalog #:EL-BM830-20-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | BF: | 0.41 |
| D: | 3.5 | C: | 8.94 in |
| AK: | 4.5 | Center Distance (in): | 3 in |
| B: | 8.11 | TAP Depth: | 1 in |
| AJ: | 5.88 | J: | 5.75 in |
| F: | 4.13 | BD: | 6.5 |
| L1: | 5.38 in | A: | 5.25 |
| N: | 6.62 | O: | 3.6 in |
| LM: | 7.67 | K: | 2.88 in |
| H-Tap size: | 1/2-13 in | T: | 1.5 |
| BE: | 0.38 in | U: | 0.875 in |
| I: | 4.81 in |
Technical Specifications
| Output Shaft Orientation: | L | Input Keyway: | 3/16 X 0.500 in |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Assembly: | BM-L | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.500 in | Series Style: | EL-BM-L |
| Thrust Rating - output shaft: | 2574 | Frame Size: | 56C |
| Output RPM: | 87 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.947 |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Style: | L | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Input HP: | 3.947 |
| Center Distance (in): | 3.00 | Output HP: | 3.407 |
| Ratio: | 20:1 | Mounting Style: | Base |
| Model Code: | BM830 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959029732 | Weight: | 46.00 LB |

