Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-25-L-56
Part #:EL8300042.00
Catalog #:EL-BM830-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | BE: | 0.38 in |
| U: | 0.875 in | G: | 2.06 |
| LM: | 7.67 | T: | 1.5 |
| BD: | 6.5 | F: | 4.13 |
| H-Tap size: | 1/2-13 in | Center Distance (in): | 3 in |
| L1: | 5.38 in | N: | 6.62 |
| AK: | 4.5 | I: | 4.81 in |
| O: | 3.6 in | K: | 2.88 in |
| J: | 5.75 in | D: | 3.5 |
| B: | 8.11 | BF: | 0.41 |
| TAP Depth: | 1 in | AJ: | 5.88 |
| C: | 8.94 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56 |
| Series Code: | EL | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Style: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.355 |
| Output Shaft Orientation: | L | Assembly: | BM-L |
| Product Type: | Right Angle | Series Style: | EL-BM-L |
| Service Factor: | 1 | Input HP: | 3.355 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 3.00 |
| Model Code: | BM830 | Output HP: | 2.807 |
| Input Keyway: | 3/16 X 0.500 in | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Overhung Load: | 2,170 | Output Diameter (in): | 1.500 in |
| Gear Type: | Worm | Output Key: | 3/8 x 2.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 70 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2527 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959029749 | Weight: | 46.00 LB |

