Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-40-L-56
Part #:EL8300044.00
Catalog #:EL-BM830-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.75 in | BE: | 0.38 in |
| LM: | 7.67 | L1: | 5.38 in |
| H-Tap size: | 1/2-13 in | C: | 8.94 in |
| BF: | 0.41 | D: | 3.5 |
| N: | 6.62 | AK: | 4.5 |
| Center Distance (in): | 3 in | F: | 4.13 |
| G: | 2.06 | I: | 4.81 in |
| B: | 8.11 | TAP Depth: | 1 in |
| O*: | 3.37 in | T: | 1.5 |
| O: | 3.6 in | U: | 0.875 in |
| K: | 2.88 in | AJ: | 5.88 |
| BD: | 6.5 | A: | 5.25 |
Technical Specifications
| Output Key: | 3/8 x 2.25 | Input RPM: | 1,750 |
| Output RPM: | 43 | Assembly: | BM-L |
| Input HP: | 2.251 | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Input Style: | Flexible Coupling Input |
| Output HP: | 1.72 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 2.251 |
| Series Code: | EL | Input Keyway: | 3/16 X 0.500 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.00 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Model Code: | BM830 | Service Factor: | 1 |
| Series Style: | EL-BM-L | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959029763 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

