Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-80-R-56
Part #:EL8300059.00
Catalog #:EL-BM830-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.88 in | T: | 1.5 |
| H-Tap size: | 1/2-13 in | J: | 5.75 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| LM: | 7.67 | I: | 4.81 in |
| A: | 5.25 | D: | 3.5 |
| F: | 4.13 | BE: | 0.38 in |
| BD: | 6.5 | C: | 8.94 in |
| U: | 0.875 in | TAP Depth: | 1 in |
| B: | 8.11 | L1: | 5.38 in |
| AK: | 4.5 | G: | 2.06 |
| N: | 6.62 | O: | 3.6 in |
| AJ: | 5.88 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 80:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,170 | Input Keyway: | 3/16 X 0.500 in |
| Mounting Style: | Base | Series Style: | EL-BM-R |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Output Key: | 3/8 x 2.25 | Gear Type: | Worm |
| Output RPM: | 21 | Output Diameter (in): | 1.500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.895 | Input Diameter (in): | 0.875 in |
| Assembly: | BM-R | Input RPM: | 1,750 |
| Input HP: | 0.895 | Model Code: | BM830 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Series Code: | EL | Output HP: | 0.585 |
| Output Style: | R | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959029916 | Weight: | 46.00 LB |

