Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-15-D-56
Part #:EL8300064.00
Catalog #:EL-BM830-15-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 1/2-13 in | B: | 8.11 |
| U: | 0.875 in | C: | 8.94 in |
| TAP Depth: | 1 in | BF: | 0.41 |
| L1: | 5.38 in | AJ: | 5.88 |
| J: | 5.75 in | BD: | 6.5 |
| O: | 3.6 in | G: | 2.06 |
| I: | 4.81 in | BE: | 0.38 in |
| O*: | 3.37 in | AK: | 4.5 |
| D: | 3.5 | Center Distance (in): | 3 in |
| T: | 1.5 | A: | 5.25 |
| K: | 2.88 in | F: | 4.13 |
| N: | 6.62 | LM: | 7.67 |
| O*: | 3.37 |
Technical Specifications
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 4.843 |
| Input Bore (C Face): | 0.625 | Model Code: | BM830 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output HP: | 4.311 | Series Style: | EL-BM-D |
| Input HP: | 4.843 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56 | Output Style: | D |
| Ratio Range: | 15:1 | Overhung Load: | 2,170 |
| Output Shaft Assembly Code: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 3/8 x 2.25 |
| Mounting Style: | Base | Center Distance (in): | 3.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | EL | Output Diameter (in): | 1.500 in |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2549 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Assembly: | BM-D | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959029954 | Weight: | 46.00 LB |

