Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-60-L-140-
Part #:EL8300082.00
Catalog #:EL-BM830-60-L-140-
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.06 | BD: | 6.5 |
| TAP Depth: | 1 in | N: | 6.62 |
| C: | 8.94 in | H-Tap size: | 1/2-13 in |
| A: | 5.25 | I: | 4.81 in |
| BE: | 0.38 in | AJ: | 5.88 |
| L1: | 5.38 in | AK: | 4.5 |
| BF: | 0.41 | B: | 8.11 |
| O: | 3.6 in | LM: | 7.67 |
| U: | 0.875 in | K: | 2.88 in |
| D: | 3.5 | Center Distance (in): | 3 in |
| J: | 5.75 in | F: | 4.13 |
| T: | 1.5 |
Technical Specifications
| Overhung Load: | 2,170 | Ratio: | 60:1 |
| Output Diameter (in): | 1.500 in | Output Key: | 3/8 x 2.25 |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | L | Output RPM: | 29 |
| Center Distance (in): | 3.00 | Output Style: | L |
| Assembly: | BM-L | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Model Code: | BM830 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | L | Input Keyway: | 3/16 X 0.500 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.117 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Style: | EL-BM-L | Series Code: | EL |
| Product Type: | Right Angle | Mounting Style: | Base |
| Ratio Range: | 60:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 1.637 |
| Frame Size: | 140TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.637 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959030134 | Weight: | 46.00 LB |

