Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-15-R-140
Part #:EL8300088.00
Catalog #:EL-BM830-15-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.37 in | BE: | 0.38 in |
| T: | 1.5 | F: | 4.13 |
| K: | 2.88 in | D: | 3.5 |
| J: | 5.75 in | BD: | 6.5 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| O: | 3.6 in | B: | 8.11 |
| H-Tap size: | 1/2-13 in | BF: | 0.41 |
| AK: | 4.5 | L1: | 5.38 in |
| I: | 4.81 in | TAP Depth: | 1 in |
| LM: | 7.67 | G: | 2.06 |
| C: | 8.94 in | U: | 0.875 in |
| N: | 6.62 | A: | 5.25 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 2.25 |
| Reducer Style: | Worm - Right Angle | Ratio: | 15:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 4.311 |
| Overhung Load: | 2,170 | Assembly: | BM-R |
| Output RPM: | 116 | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Input HP: | 4.843 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Service Factor: | 1 |
| Input Keyway: | 3/16 X 0.500 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 15:1 | Series Style: | EL-BM-R |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Model Code: | BM830 |
| Output Diameter (in): | 1.500 in | Motor Frame Size: | 140 |
| Output Style: | R | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Mounting Style: | Base |
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 4.843 |
| Thrust Rating - output shaft: | 2549 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2329 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959030196 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

