Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-40-R-140
Part #:EL8300092.00
Catalog #:EL-BM830-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 6.5 |
| Center Distance (in): | 3 in | D: | 3.5 |
| TAP Depth: | 1 in | T: | 1.5 |
| G: | 2.06 | I: | 4.81 in |
| N: | 6.62 | H-Tap size: | 1/2-13 in |
| U: | 0.875 in | O: | 3.6 in |
| BF: | 0.41 | K: | 2.88 in |
| BE: | 0.38 in | AK: | 4.5 |
| L1: | 5.38 in | C: | 8.94 in |
| O*: | 3.37 in | F: | 4.13 |
| B: | 8.11 | J: | 5.75 in |
| LM: | 7.67 | A: | 5.25 |
Technical Specifications
| Output Shaft Orientation: | R | Input HP: | 2.251 |
| Frame Size: | 140TC | Keyway: | 3/16 X 3/32 |
| Output HP: | 1.72 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Overhung Load: | 2,170 | Ratio: | 40:1 |
| Output RPM: | 43 | Output Key: | 3/8 x 2.25 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Mounting Style: | Base |
| Output Style: | R | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.500 in |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Series Style: | EL-BM-R | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input Keyway: | 3/16 X 0.500 in | Input HP @ 1750 RPM: | 2.251 |
| Series Code: | EL | Center Distance (in): | 3.00 |
| Model Code: | BM830 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2477 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030233 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

