Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-100-R-140
Part #:EL8300096.00
Catalog #:EL-BM830-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | F: | 4.13 |
| AK: | 4.5 | K: | 2.88 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| I: | 4.81 in | BF: | 0.41 |
| H-Tap size: | 1/2-13 in | U: | 0.875 in |
| T: | 1.5 | J: | 5.75 in |
| AJ: | 5.88 | TAP Depth: | 1 in |
| LM: | 7.67 | BD: | 6.5 |
| O: | 3.6 in | B: | 8.11 |
| C: | 8.94 in | L1: | 5.38 in |
| A: | 5.25 | G: | 2.06 |
| N: | 6.62 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | BM-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series Code: | EL |
| Product Type: | Right Angle | Output Style: | R |
| Input Bore (C Face): | 0.875 | Overhung Load: | 2,170 |
| Input HP @ 1750 RPM: | 0.603 | Output Diameter (in): | 1.500 in |
| Input Keyway: | 3/16 X 0.500 in | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 2574 | Mounting Style: | Base |
| Series Style: | EL-BM-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.367 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Motor Frame Size: | 140 | Input HP: | 0.603 |
| Center Distance (in): | 3.00 | Model Code: | BM830 |
| Shaft Seal Material: | Viton | Output RPM: | 17 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.25 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1321 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030271 | Weight: | 46.00 LB |

