Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-5-D-140
Part #:EL8300097.00
Catalog #:EL-BM830-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | T: | 1.5 |
| D: | 3.5 | BE: | 0.38 in |
| G: | 2.06 | I: | 4.81 in |
| J: | 5.75 in | C: | 8.94 in |
| AK: | 4.5 | H-Tap size: | 1/2-13 in |
| O*: | 3.37 in | AJ: | 5.88 |
| TAP Depth: | 1 in | N: | 6.62 |
| A: | 5.25 | BF: | 0.41 |
| Center Distance (in): | 3 in | LM: | 7.67 |
| K: | 2.88 in | BD: | 6.5 |
| B: | 8.11 | O: | 3.6 in |
| U: | 0.875 in | L1: | 5.38 in |
| O*: | 3.37 |
Technical Specifications
| Model Code: | BM830 | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Ratio Range: | 5:1 |
| Series Style: | EL-BM-D | No. of Gear Reductions: | Single |
| Output Style: | D | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1729 |
| Input HP: | 9.093 | Output HP: | 8.573 |
| Ratio: | 5:1 | Output Key: | 3/8 x 2.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 350 |
| Series Code: | EL | Input Diameter (in): | 0.875 in |
| Overhung Load: | 2,170 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.093 | Center Distance (in): | 3.00 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft Orientation: | LR | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 0.500 in |
| Reducer: | Worm - Right Angle | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1544 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959030288 | Weight: | 46.00 LB |

