Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-7.5-D-140
Part #:EL8300098.00
Catalog #:EL-BM830-7.5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | A: | 5.25 |
| K: | 2.88 in | C: | 8.94 in |
| Center Distance (in): | 3 in | B: | 8.11 |
| U: | 0.875 in | N: | 6.62 |
| TAP Depth: | 1 in | H-Tap size: | 1/2-13 in |
| AJ: | 5.88 | I: | 4.81 in |
| BF: | 0.41 | G: | 2.06 |
| L1: | 5.38 in | BD: | 6.5 |
| J: | 5.75 in | O*: | 3.37 in |
| D: | 3.5 | O: | 3.6 in |
| LM: | 7.67 | T: | 1.5 |
| F: | 4.13 | AK: | 4.5 |
| O*: | 3.37 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.500 in |
| Mounting Style: | Base | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Output HP: | 6.421 | Output Shaft Orientation: | LR |
| Input HP: | 6.879 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Frame Size: | 140TC | Center Distance (in): | 3.00 |
| Assembly: | BM-D | Series Code: | EL |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | BM830 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.879 | Input Bore (C Face): | 0.875 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 0.500 in | Series Style: | EL-BM-D |
| Overhung Load: | 2,170 | Motor Frame Size: | 140 |
| Ratio: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1734 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030295 | Weight: | 46.00 LB |

