Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-10-D-140
Part #:EL8300099.00
Catalog #:EL-BM830-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | LM: | 7.67 |
| H-Tap size: | 1/2-13 in | K: | 2.88 in |
| O: | 3.6 in | B: | 8.11 |
| TAP Depth: | 1 in | G: | 2.06 |
| U: | 0.875 in | BD: | 6.5 |
| D: | 3.5 | J: | 5.75 in |
| I: | 4.81 in | BE: | 0.38 in |
| C: | 8.94 in | AK: | 4.5 |
| N: | 6.62 | Center Distance (in): | 3 in |
| AJ: | 5.88 | O*: | 3.37 in |
| BF: | 0.41 | T: | 1.5 |
| L1: | 5.38 in | F: | 4.13 |
| O*: | 3.37 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 6.151 | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-D |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft Orientation: | LR |
| Ratio: | 10:1 | Model Code: | BM830 |
| Ratio Range: | 10:1 | Output Style: | D |
| Center Distance (in): | 3.00 | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 2147 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 0.500 in |
| Input HP @ 1750 RPM: | 6.151 | Series Style: | EL-BM-D |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load: | 2,170 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.500 in | Output HP: | 5.655 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2037 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959030301 | Weight: | 46.00 LB |

