Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM830-15-D-140
Part #:EL8300100.00
Catalog #:EL-BM830-15-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 6.62 | T: | 1.5 |
| L1: | 5.38 in | O: | 3.6 in |
| U: | 0.875 in | LM: | 7.67 |
| D: | 3.5 | TAP Depth: | 1 in |
| K: | 2.88 in | I: | 4.81 in |
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| G: | 2.06 | Center Distance (in): | 3 in |
| B: | 8.11 | AK: | 4.5 |
| J: | 5.75 in | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| F: | 4.13 | BD: | 6.5 |
| O*: | 3.37 in | C: | 8.94 in |
| O*: | 3.37 |
Technical Specifications
| Ratio: | 15:1 | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Overhung Load: | 2,170 | Output Shaft Assembly Code: | D |
| Series Style: | EL-BM-D | Product Type: | Right Angle |
| Output HP: | 4.311 | Input HP @ 1750 RPM: | 4.843 |
| Output Shaft Orientation: | LR | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Service Factor: | 1 |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 4.843 | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 3.00 | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2549 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 x 2.25 | Output Style: | D |
| Gear Type: | Worm | Model Code: | BM830 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 0.500 in | Output RPM: | 116 |
| Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 2329 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959030318 | Weight: | 46.00 LB |

